??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6870328 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870328
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870328
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Sensor length 200 mm, Cable device, 4‐wire connection to the processor
EAN
4047101172928
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NA/L200
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink