??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870358 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870358
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870358
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status displayed via signal processor, Sensor made of Hastelloy C4, Sensor length 65 mm, ATEX category II 2 G, Ex zone 1
EAN
4047101173222
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2HC4-NAEX/L065/D100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink