??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6870378 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870378
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870378
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Sensor made of Hastelloy C4, Cable device, 4‐wire connection to the processor
EAN
4047101173420
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2HC4-NA
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink