??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
6870411 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870411
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870411
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Temperature range: +10…+120 °C (up to +135 °C for a short period), Cable device, 4‐wire connection to the processor
EAN
4047101173642
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/4A4-NA/D100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink