??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6870481 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870481
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870481
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Acceptance test certificate 3.1 (EN10204), Terminal chamber, Clamping width connection cable: 5.5…8.5 mm, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20
EAN
4047101174335
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL3/4A4-NAEX0/D024
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink