??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6870626 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870626
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870626
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 1…200 ml/min, Mechanical Connection: Barrel, 4 mm, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
EAN
4047101174458
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-TCD04A4P-ARX-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink