??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
6870629 - Flow Monitoring, Inline Sensor without Integrated Processor
Bill of material
6870629
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870629
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor without Integrated Processor, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer on processor, Status indicated via LED chain on signal processor, Operating range 0.1…6 l/min, No temperature monitoring, Connector device, M12 × 1, 4‐wire connection to the processor
EAN
4047101174489
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D10A4P-NA-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink