??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6870637 - Flow Monitoring, Inline Sensor without Integrated Processor
Bill of material
6870637
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870637
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor without Integrated Processor, Inline sensor, Cable length 2 m, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer on processor, Status indicated via LED chain on signal processor, Sensor housing made of Delrin, Mechanical Connection: Barrel, 4 mm, Cable device, 4‐wire connection to the processor
EAN
4047101174564
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D03A4P-NA
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink