??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6870639 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870639
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870639
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.5…40 m/s, DC 3-wire, 21.6…26.4 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101174588
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D10A4P-LIX-H1141/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink