??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6870643 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870643
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870643
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.1…6 l/min, DC 3-wire, 21.6…26.4 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101174625
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D10A4P-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink