??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6870646 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870646
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870646
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Inline sensor, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.5…40 m/s, DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101174656
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D10A4P-AP8X-H1141/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink