??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870662 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870662
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870662
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.02…3 l/min, Sensor material ceramics/plastic, Seal made of FKM, DC 3-wire, 21.6…26.4 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101174816
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D06CTP-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink