??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6870667 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870667
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870667
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.5…40 m/s, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
EAN
4047101174861
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D10A4P-ARX-H1140/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink