??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6872025 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6872025
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6872025
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, Sensor, stainless steel A4 (1.4404), Mechanical Connection: Tri-Clamp, DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101176261
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-50A4-AP8X-H1141/D014
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink