??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
689687 - BSFN-GST 200K
Bill of material
689687
BSFN_GST_200K
BSFN-GST 200K
MANUID
Article number of the manufacturer
689687
DESCSHORT
Short description
BSFN-GST 200K
EAN
4047526689681
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
800 kg
HEIGHT
Total height
265 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
10.259 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
spring-loaded fixed castor
FARBELAUFB
Colour tread
green
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
75 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no