您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6900214
Turck
Sensors
accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/accessories/6900214.prj},{NB=6900214},{BMENB=6900214},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/25/46/6900214.png},{MASSZEICHNUNG=../../../_pool_/25/46/6900214.png},{DESCSHORT=Accessories, Permanent Magnet},{DESCLONG=Accessories, Permanent Magnet, Attainable switching distance approx. 59 mm with magnetic field sensors (BIM) in models (E)M12E, M18 and G12SK, Attainable switching distance approx. 50 mm with magnetic field sensors (BIM) in models EH6.5, EG08 and M12-S1209, Remanence (Br) 380–400 mT (3800–4000 Gauss), Material: Strontium ferrite (SrFe)},{EAN=4047101519457},{MANUNAME=Turck},{MANUTYPEDESC=DMR20-10-4},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6900214}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6900214 - Accessories, Permanent Magnet
Bill of material
6900214
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6900214
DESCSHORT
Short Description
Accessories, Permanent Magnet
DESCLONG
Long Description
Accessories, Permanent Magnet, Attainable switching distance approx. 59 mm with magnetic field sensors (BIM) in models (E)M12E, M18 and G12SK, Attainable switching distance approx. 50 mm with magnetic field sensors (BIM) in models EH6.5, EG08 and M12-S1209, Remanence (Br) 380–400 mT (3800–4000 Gauss), Material: Strontium ferrite (SrFe)
EAN
4047101519457
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
DMR20-10-4
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink