目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
69497
Turck
Sensors
accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/accessories/69497.prj},{NB=69497},{PREVIEW=../../../_pool_/de/82/69497.png},{MASSZEICHNUNG=../../../_pool_/de/82/69497.png},{BMENB=69497},{DESCSHORT=Accessories, Protective housing},{DESCLONG=Accessories, Protective housing, Protective housing, Plastic: ULTEM, Temperature resistant up to +170 °C, especially UV and ozone resistant; Protection class IP68, 5 m wg},{EAN=4047101113297},{MANUNAME=Turck},{MANUTYPEDESC=SG40/2},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/69497},{DEEPLINK_DEU=https://www.turck.de/de/product/69497}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
69497 - Accessories, Protective housing
Bill of material
69497
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
69497
DESCSHORT
Short Description
Accessories, Protective housing
DESCLONG
Long Description
Accessories, Protective housing, Protective housing, Plastic: ULTEM, Temperature resistant up to +170 °C, especially UV and ozone resistant; Protection class IP68, 5 m wg
EAN
4047101113297
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SG40/2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink