您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9293.00-00000
Dirak
Stainless Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dirak/edelstahl/7_060_asmtab.prj},{NB=207-9293.00-00000(1202)},{AUS=Schwenkhebel, fuer Profil-Halbzylinder 49mm Laenge},{ZA=Mit},{AB=},{BTYPA=0},{BTYP=},{BS=2},{INFO=Product page DIRAK.com},{PPATH=schwenkhebel/assemblies/7_060_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dirak
Description
7-060 - Swinghandle with Cap (IP65), for profile cylinders to Din 18252 stainless steel
Bill of material
207-9293.00-00000
BESTNR
Order number
207-9293.00-00000
207-9293.00-00000
AUS
Version
Swinghandle for profile cylinders 40mm long
Swinghandle for profile cylinders 40mm long
ZA
Cylinder dustcover
With
With
AB
Blanking plate for opening
Without
With
Without
With
BTYPA
Insert version
Without
Stainless steel
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
Stainless steel
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
BTYP
Insert
Without
Without
BS
Sheet thickness
INFO
HTML Online
Product page DIRAK.com