??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
700 - Shockmaster Kingpinless (to 22000 lb/ea)
Bill of material
700PY08709S
PN
Part Number
700PY08709S
SER
Series
700 Series
MO
Fastening Type
SIZE
Fastening Size
8 1/2" x 8 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Thread Width
Inch
WFACE
Wheel Face
Available in flat or 3° crown
WFIN
Wheel Color
Green Tread on Black Cast Iron Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
95 Shore A
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
3800 lbs
H
Mount Height
11 Inch
SL
Swivel Lead
2 1/4 Inch
R
Swivel Radius
6 1/4 Inch