??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
7000 Series - Up to 1,250 LBS
Bill of material
S7004-A38H-ALT-RB
PN
Part Number
S7004-A38H-ALT-RB
SER
Series
7000 Series
TYPE
Type
FT
Fastening
Top Plate
SIZE
Size
4 1/2" x 3 27/32" (A38H)
D
Diameter
Inch
W
Tread Width
2 Inch
FIN
Finish
Corrosion Resistant Bright Zinc
WT
Wheel Type
COL
Wheel Color
B
Bearing Type
H
Overall Height
5 5/8 Inch
CAP
Capacity
750 lbs.
WGT
Weight
4.39 lbs.
BR
Brake Options
R
Swivel Radius
3 9/16 Inch
SEAL
Seal Option
TG
Thread Guards
SW
Side Washers
SLO
Swivel Lock