A702335-0610
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702335.prj},{NB=A702335-0610},{CODE=A702335-0610},{FILENAME=A702335-0610_00},{A=20},{CH=11},{B=8},{F=M10x1-6g},{D=8,5},{F1=R1/8-28 GAS con.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
FOR Fittings
Description
702335 - CONNECTOR MALE DIN LL SERIES - MALE BSPT TAPER ISO 7 PORTS
Bill of material
A702335-0610
CODE
Code
A702335-0610
A702335-0610
A
20
20
mm
CH
Hexagonal key
11
11
mm
B
8
8
mm
F
Thread
M10x1-6g
M10x1-6g
D
8,5
8,5
mm
F1
Thread
R1/8-28 GAS con.
R1/8-28 GAS con.