??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
702467
Bill of material
A702467-1212
CODE
A702467-1212
A
52 mm
CH
Hexagonal key
19 mm
B
11 mm
F
Thread
M18x1,5-6g
D
33 mm
CH1
Hexagonal key
24 mm
F1
Thread
13/16-16 UN