??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
702604
Bill of material
A702604-1616
CODE
A702604-1616
A
58 mm
CH
Hexagonal key
36 mm
B
14 mm
F
Thread
M24x1,5-6g
D
21,5 mm
CH1
Hexagonal key
30 mm
F1
Thread
M24x1,5-6g
FILENAME
A702604-1616_00