??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
7030382 - HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
Bill of material
7030382
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030382
DESCSHORT
Short Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
DESCLONG
Long Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry), Operating voltage 10…30 VDC, Non-flush, Threaded barrel, M18 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, High protection class IP69K, for harsh environments, Special double-lip seal, Protection against all common acid and alkaline cleaning agents, For the food industry, Laser engraved label, permanently legible, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101252590
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-EM18WD-H1147-EX
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
56 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink