??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030386 - HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
Bill of material
7030386
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7030386
DESCSHORT
Short Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirem
DESCLONG
Long Description
HF Read/Write Head, For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry), Operating voltage 10…30 VDC, Non-flush, M30 × 1.5 threaded tube, Stainless steel 1.4404, Front cap made of liquid crystal polymer, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Suitable for applications in the food industry, Laser-engraved label, permanently legible, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable, ATEX category II 3 G, Ex zone 2, ATEX category II 3 D, Ex zone 22
EAN
4047101252613
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-EM30WD-H1147-EX
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
31 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
15 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink