??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030418 - HF Read/Write Head
Bill of material
7030418
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7030418
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 19.2…28.8 VDC, Non-flush, Rectangular, height 40 mm, Active face on top, Plastic, PPS‐GF30, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101259858
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TNSLR-Q80WD-H1147
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink