??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
7030537 - UHF Read/Write Device
Bill of material
7030537
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030537
DESCSHORT
Short Description
UHF Read/Write Device
DESCLONG
Long Description
UHF Read/Write Device, Operating voltage 12…24 VDC, Non-flush, Rectangular, height 60 mm, Active face in front, Plastic, ABS, Device only suitable for operation in the Republic of Korea/South Korea (KOR) at 917…920.8 MHz
EAN
4047101284027
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN917-Q120L130-H1147
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink