??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
703568
Bill of material
A703568-3042
CODE
Code
A703568-3042
A
89 mm
CH
Hexagonal key
50 mm
B
20 mm
F
Thread
1"1/4-11 A GAS
D
51 mm
CH1
Hexagonal key
50 mm
F1
Thread
M42x2-6g
FILENAME
A703568-3042_00