??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
707158 - 90° ELBOW MALE DIN LL SERIES - MALE NPTF TAPER SAE 476 PORTS
Bill of material
A707158-0810
CODE
Code
A707158-0810
B
18,5 mm
B1
13 mm
F
Thread
M12x1,5-6g
F1
Thread
1/8-27 NPTF
C
20 mm