??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7073621 - Dual axis torque hinge - 50 x 76 mm
Bill of material
70-7-3621
PREVIEW
REF
Reference
70-7-3621
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
50 mm
B
76 mm
TORQUE
Torque
7 N.m (axis X) / 3 N.m (axis Z) N.m
WEIGHT
weight
232 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30206-dual-axis-torque-hinge-50-x-76-mm.html