??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113304 - Spring hinges 80 mm long
Bill of material
71-1-3304
PREVIEW
REF
Reference
71-1-3304
MATERIAL
Material
430 stainless steel
FINISH
Finish
raw
A
80 mm
B
23.5 mm
C
1 mm
D
3 mm
F
4.5 mm
NOTE
Note
stainless steel opening spring
G
60 mm
WEIGHT
weight
24.5 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25219-spring-hinges-80-mm-long.html