??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
7113306 - Spring hinges 60 mm long - with 2 holes
Bill of material
71-1-3306
PREVIEW
REF
Reference
71-1-3306
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
35 mm
C
1 mm
D
3 mm
F
7.5 mm
NOTE
Note
steel opening spring
G
35 mm
WEIGHT
weight
22 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25205-spring-hinges-60-mm-long-with-2-holes.html