??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113553 - Spring hinges 50 mm long
Bill of material
71-1-3553
PREVIEW
REF
Reference
71-1-3553
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2 mm
D
4 mm
F
10 mm
NOTE
Note
stainless steel opening spring
G
30 mm
WEIGHT
weight
50 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25217-spring-hinges-50-mm-long.html