??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113583 - Spring hinges 75 mm long - undrilled
Bill of material
71-1-3583
PREVIEW
REF
Reference
71-1-3583
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
75 mm
B
30 mm
C
0.8 mm
D
2 mm
NOTE
Note
stainless steel opening spring
WEIGHT
weight
17 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25204-spring-hinges-75-mm-long-undrilled.html