??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113802 - Closing spring hinges 120 mm long
Bill of material
71-1-3802
PREVIEW
REF
Reference
71-1-3802
MATERIAL
Material
steel
FINISH
Finish
raw
A
120 mm
B
40 mm
C
1.5 mm
D
4 mm
NOTE
Note
undrilled
WEIGHT
weight
82 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26126-closing-spring-hinges-120-mm-long.html