??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113803 - Closing spring hinges 180 mm long
Bill of material
71-1-3803
PREVIEW
REF
Reference
71-1-3803
MATERIAL
Material
steel
FINISH
Finish
raw
A
180 mm
B
40 mm
C
1.5 mm
D
4 mm
NOTE
Note
undrilled
WEIGHT
weight
124 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26130-closing-spring-hinges-180-mm-long.html