??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113810 - Closing spring hinges 240 mm long
Bill of material
71-1-3810
PREVIEW
REF
Reference
71-1-3810
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
240 mm
B
40 mm
C
1.5 mm
D
4 mm
F
22.7 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
164 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26143-closing-spring-hinges-240-mm-long.html