??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113851 - Opening spring hinge 105 mm long
Bill of material
71-1-3851
PREVIEW
REF
Reference
71-1-3851
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
105 mm
B
80 mm
C
3 mm
D
6 mm
WEIGHT
weight
150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30369-opening-spring-hinge-105-mm-long.html