??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
7113857 - Spring hinges 50 mm long
Bill of material
71-1-3857
PREVIEW
REF
Reference
71-1-3857
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2 mm
D
4 mm
F
9 mm
NOTE
Note
Bezinal steel closing spring
G
30 mm
WEIGHT
weight
22 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30294-spring-hinges-50-mm-long.html