??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113879 - Scharniere mit Öffnungsfeder 120 mm
Bill of material
71-1-3879
PREVIEW
REF
Reference
71-1-3879
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
120 mm
B
40 mm
C
1.5 mm
D
4 mm
F
22.7 mm
NOTE
Note
with M5 studs
G
60 mm
WEIGHT
weight
94 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35347-opening-spring-hinges-120-mm-long.html