??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
7113880 - Closing spring hinges 120 mm long
Bill of material
71-1-3880
PREVIEW
REF
Reference
71-1-3880
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
120 mm
B
40 mm
C
1.5 mm
D
4 mm
F
22.7 mm
NOTE
Note
with M5 studs
G
60 mm
WEIGHT
weight
94 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35350-closing-spring-hinges-120-mm-long.html