A711555-2533
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711555.prj},{NB=A711555-2533},{CODE=A711555-2533},{FILENAME=A711555-2533_01},{F=M36x2-6g},{F1=M36x2-6g},{F2=M33x2-6g},{B=42},{B1=30},{C=42},{C1=30},{D=59,5},{CH=41}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
FOR Fittings
Description
711555 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
Bill of material
A711555-2533
CODE
Code
A711555-2533
A711555-2533
F
Thread
M36x2-6g
M36x2-6g
F1
Thread
M36x2-6g
M36x2-6g
F2
Thread
M33x2-6g
M33x2-6g
B
42
42
mm
B1
30
30
mm
C
42
42
mm
C1
30
30
mm
D
59,5
59,5
mm
CH
Hexagonal key
41
41
mm