A711588-1217
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711588.prj},{NB=A711588-1217},{CODE=A711588-1217},{FILENAME=A711588-1217_00},{F=M20x1,5-6g},{F1=M20x1,5-6g},{F2=R3/8-19 GAS con.},{B=29},{B1=21,5},{C=29},{C1=21,5},{D=28}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
FOR Fittings
Description
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
Bill of material
A711588-1217
CODE
Code
A711588-1217
A711588-1217
F
Thread
M20x1,5-6g
M20x1,5-6g
F1
Thread
M20x1,5-6g
M20x1,5-6g
F2
Thread
R3/8-19 GAS con.
R3/8-19 GAS con.
B
29
29
mm
B1
21,5
21,5
mm
C
29
29
mm
C1
21,5
21,5
mm
D
28
28
mm