??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
713586 - RUN TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
Bill of material
A713586-2026
CODE
Code
A713586-2026
B
37 mm
B1
26,5 mm
F
Thread
M30x2-6g
D
40,5 mm
F1
Thread
M30x2-6g
C
37 mm
F2
Thread
R3/4-14 GAS con.
C1
26,5 mm