??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7213733 - Bolt-on hinges in 3 parts - 49 mm long
Bill of material
72-1-3733
PREVIEW
REF
Reference
72-1-3733
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
49 mm
B
10 mm
C
16 mm
D
22 mm
E
20 mm
WEIGHT
weight
130 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25580-bolt-on-hinges-in-3-parts-49-mm-long.html