??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7213753 - Glass door hinge in brass
Bill of material
72-1-3753
PREVIEW
REF
Reference
72-1-3753
MATERIAL
Material
brass
FINISH
Finish
black zinc plated
A
25 mm
B
48.5 mm
D
4 mm
PIN_MATERIAL
Pin material
stainless steel
WEIGHT
weight
53 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25531-glass-door-hinge-in-brass.html