??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7213856 - Bolt-on hinges in 3 parts - 36 mm long
Bill of material
72-1-3856
PREVIEW
REF
Reference
72-1-3856
MATERIAL
Material
steel
FINISH
Finish
raw
A
36 mm
B
6.5 mm
C
12 mm
WEIGHT
weight
70 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25582-bolt-on-hinges-in-3-parts-36-mm-long.html