??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
7213858 - Bolt-on hinges in 2 parts
Bill of material
72-1-3858
PREVIEW
REF
Reference
72-1-3858
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
33 mm
B
10 mm
C
16 mm
WEIGHT
weight
87 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25581-bolt-on-hinges-in-2-parts.html