??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214136 - Small friction hinges - adjustable
Bill of material
72-1-4136
PREVIEW
REF
Reference
72-1-4136
MATERIAL
Material
6060 T5 alu
FINISH
Finish
raw
A
30 mm
B
35 mm
C
3.3 mm
D
8 mm
TORQUE
Torque
0 - 1 N.m N.m
WEIGHT
weight
10 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25228-small-friction-hinges-adjustable.html