??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
7214145 - Large friction hinges - adjustable
Bill of material
72-1-4145
PREVIEW
REF
Reference
72-1-4145
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
65 mm
B
55 mm
C
4.5 mm
D
13 mm
TORQUE
Torque
0 - 5 N.m N.m
NOTE
Note
fixing by screw CHC M6
WEIGHT
weight
66 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25231-large-friction-hinges-adjustable.html